text.skipToContent text.skipToNavigation

Catalog No. : 0390227P26P

Description:  15-35KV CONNECTOR FOR PCJ

UPC: 75114324045

15-25-35kV Connector for Power Cable Joint. Wire size 3/0 AWG Stranded/Compressed Copper Only. Reducing Compression Connector Heat Transfer PCJ-T. Transition Connector.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Wire or cable compression splice

Specifications

Connection

Compression

Conductor Range

3/0 STR/COMPR AWG

Classifications

Brand Name

ELASTIMOLD