text.skipToContent text.skipToNavigation

Catalog No. : 0380236P

Description:  TP CU SPLICE 4.218IN 650MCM STR CU

UPC: 783786632442

Tin Plated Copper Compression Splice, Oil Stop. Wire Size 650 STR CU kcmil. Installing Dies 22, 472, 316, 1, 1/8-2. Length 4.218 inch Outside Diameter 1.2 inch.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Wire or cable compression splice

Specifications

Connection

Compression

Conductor Range

650 STR CU kcmil

Number Of Conductors

2

Material

Copper

Finish

Tin Plated

Insulation

None

Classifications

Brand Name

ELASTIMOLD

Dimensions

Size

Length 4.218 in , Outside Diameter 1.2 in