Catalog No. : 0380232P
Description: TP CU SPLICE 3.531IN 450MCM STR CU
UPC: 783786623075
Tin Plated Copper Compression Splice, Oil Stop. Wire Size 450 STR CU kcmil. Installing Dies 20, 299, 170. Length 3.531 inch Outside Diameter 1.058 inch.
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
|
Category |
Wire or cable compression splice |
Specifications
|
Connection |
Compression |
|
Conductor Range |
450 STR CU kcmil |
|
Number Of Conductors |
2 |
|
Material |
Copper |
|
Finish |
Tin Plated |
|
Insulation |
None |
Classifications
|
Brand Name |
ELASTIMOLD |
Dimensions
|
Size |
Length 3.531 in , Outside Diameter 1.058 in |