text.skipToContent text.skipToNavigation

Catalog No. : 03702320DUAL

Description:  DualPort 600A Copper Spade Connector/Lug

UPC: 708917412991

Dual Port Spade Contact, Tin Plated Copper, 450 MCM STR COMPR, 500-550 MCM COMPT. Overall Length 9-29/32 inch, Barrel 4-3/32 inch long x 1-3/64 inch Diameter, Pad 5-3/4 inch long x 1- 3/8 inch wide x 1/2 inch thick. Barrel has Inhibitor. Hole closest to Barrel 1/2-13 UNC-2B Thread, Other Hole 11/16 inch Diameter. Holes on 4 inch Center. Use Dies 20, 87.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Wire or cable compression connector

Type

2-Hole Spade Connector

Specifications

Conductor Range

450 MCM STR COMPR, 500-550 MCM COMPT

Material

Copper

Finish

Tinned

Amperage Rating

600 Amps

Insulation

Bare

Number Of Mounting Holes

2

Mounting Hole Spacing

4 inch

Classifications

Brand Name

ELASTIMOLD