text.skipToContent text.skipToNavigation

Catalog No. : 03700230DUAL

Description:  Dual Port 600A Spade Connector/Lug

UPC: 708917412793

Tin Plated Aluminum, 2-Hole Lug Connector, Spade Contact, Dual Copper-Aluminum, #1 AWG STR/COMPR, 1/0 AWG COMPT/SOL. Overall Length 9-29/32 inch, Barrel 4-9/32 inch long x 27/32 inch Diameter, Pad 5-3/4 inch long x 1- 3/8 inch wide x 1/2 inch thick. Barrel has Inhibitor. Hole closest to Barrel 1/2-13 UNC-2B Thread, Other Hole 11/16 inch Diameter. Holes on 4 inch Center.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Wire or cable compression connector

Type

2-Hole Spade Connector

Specifications

Conductor Range

#1 AWG STR/COMPR, 1/0 AWG COMPT/SOL

Material

Aluminum

Finish

Tinned

Amperage Rating

600 Amps

Insulation

Bare

Number Of Mounting Holes

2

Mounting Hole Spacing

4 inch

Classifications

Brand Name

ELASTIMOLD