text.skipToContent text.skipToNavigation

Catalog No. : 035-73554

Description:  1-1/4 INCH STRAIN RELIEF CONN

UPC: 786210153438

Made or assembled in Canada.

1-1/4 Inch Straight Die Cast Zinc Liquidtight Strain Relief Cord Connector, Cord Range 0.895 0.905
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Cable gland connector

Type

Strain Relief Cord Connectors-Straight

Special Features

Throat Inner Diameter is Nylon Coated for Ease of Wire Pull

Application

Provide Means for Passing a Cord Cable, Armored or Unarmored, Into an Enclosure, Through a Bulkhead or Into a Rigid Conduit

Specifications

Material

Zinc Die Cast

Classifications

Brand Name

T&B Liquidtight Fittings

Standard

UL E13938

Dimensions

Size

1-1/4 Inch

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant