Catalog No. : 035-72775-5
Description: 2524 WITH INSULATED HUB
UPC: 786210932910
Made or assembled in Canada.
Insulated Watertight Strain Relief Connector, Straight, Cable Size 0.500 to 0.625 Inch, Steel, Zinc Plated
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Made or assembled in Canada.
Descriptors
Category |
Liquid tight connectors |
Application |
Provide Means for Passing a Cord Cable, Armored or Unarmored, Into an Enclosure, Through a Bulkhead or Into a Rigid Conduit |
Specifications
Material |
Steel |
Finish |
Zinc Plated |
Classifications
Brand Name |
T&B Liquidtight Fittings |
Dimensions
Size |
0.500 to 0.625 Inch |