Catalog No. : 035-72775-33
Description: 2577 WITH A NYLON COATING THROAT
UPC: 786210963044
Made or assembled in Canada.
2 Inch Straight Malleable Iron Liquidtight Strain Relief Cord Connector with Nylon Coating Throat, Cord Range 1.937 to 2.187
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Made or assembled in Canada.
Descriptors
Category |
Cable gland connector |
Specifications
Conductor Range |
1.937 to 2.187 Inch |
Material |
Nylon |
Color |
Black |
Classifications
Brand Name |
T&B Rigid Fittings |
Dimensions
Size |
2 Inch |