text.skipToContent text.skipToNavigation

Catalog No. : 035-72775-31

Description:  STRN REL CONN 2IN 1.625-1.875 STL

UPC: 786210853130

Made or assembled in Canada.

Insulated Watertight Strain Relief Connector, 2 Inch, Straight, Cable Size 1.625 to 1.875 Inch, Steel, Zinc Plated
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Liquid tight connectors

Application

Provide Means for Passing a Cord Cable, Armored or Unarmored, Into an Enclosure, Through a Bulkhead or Into a Rigid Conduit

Specifications

Material

Steel

Finish

Zinc Plated

Classifications

Brand Name

T&B Liquidtight Fittings

Dimensions

Size

1.625 to 1.875 Inch

Compliance and Certifications

TSCA TSCA Section 6(h) Compliant