Catalog No. : 035-72735-4
Description: CONN RETAINING RING 0.83IN
UPC: 786210360362
Retaining Ring for Straight Strain Relief Cord Connector Outer Diameter Diameter 1.04
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Seal washers |
Application |
To Provide a Liquid Tight, Dust Tight, Seal of Fitting at Enclosures |
Specifications
Material |
Steel |
Finish |
Chromated |
Seal Material |
Buna-N Rubber |
Classifications
Brand Name |
T&B Liquidtight Fittings |
Dimensions
Outside Diameter |
1.04 in |
ETIM Classification
ETIM
EC001181 Sealing ring
Model |
O-ring |
Material |
Rubber |