text.skipToContent text.skipToNavigation

Catalog No. : 035-72735-3

Description:  NYLON RETAINING RING

UPC: 786210869919

Made or assembled in Canada.

1/2 Inch Nylon Retaining Ring
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Cable gland connector

Specifications

Material

Nylon

Color

Black

Classifications

Brand Name

T&B Liquidtight Fittings

Dimensions

Size

1/2 Inch

Compliance and Certifications

REACH REACH 233 Compliant
TSCA TSCA Section 6(h) Compliant
ETIM EC001181 Sealing ring

Model

O-ring

Material

Rubber