text.skipToContent text.skipToNavigation

Catalog No. : 035-72272-1

Description:  1/2IN SEALING RING

UPC: 5414363076629

Sealing Ring
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Seal washers

Application

To Provide a Liquid Tight, Dust Tight, Seal of Fitting at Enclosures

Specifications

Material

Steel

Finish

Chromated

Seal Material

Buna-N Rubber

Fits Bolt Sizes

M20x1.5

Classifications

Brand Name

T&B Liquidtight Fittings

Dimensions

Inside Diameter

M20

Compliance and Certifications

RoHS RoHS3 Compliant
ETIM EC001181 Sealing ring

Model

O-ring

Material

Rubber