Catalog No. : 0340328P-27P
Description: TRANSITION CONN FOR 35KV SPLICE
UPC: 783786846986
Transition Connector for 35kV Splice. Aluminum, Electro Tin Plated, Oxide Inhibitor, Pink Cap. Length 4 inch, 1-1/8 inch Widest Diameter. Dies 324, 249, 658, 840, 76, 849EA. Side A - 250 kcmil Stranded or Compressed. 300 kcmil Compact AL. Side B - 4/0 AWG Stranded or Compressed. 250 kcmil Compact AL
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
|
Category |
Wire connectors |
Specifications
|
Connection |
Compression |
|
Material |
Aluminum |
|
Finish |
Tin Plated |
|
Voltage Rating |
35 kV |
Classifications
|
Brand Name |
ELASTIMOLD |
Dimensions
|
Size |
Length 4 inch, 1-1/8 inch Diameter |
|
Wire Size |
250 to 300 kcmil , 4/0 STR/COMPR AWG , AL 250 kcmil |