Catalog No. : 033-72259-5
Description: NEOPRENE BUSHING FOR CONN 2576
UPC: 786210896526
Made or assembled in Canada.
Neoprene Bushing for 2576 Liquidtight Strain Relief Cord Connector, Cable Size 1.750 to 1.965, Hub Size 2 Inch
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Made or assembled in Canada.
Descriptors
Category |
Electrical bushing |
Application |
For Watertight Strain Relief Connectors |
Specifications
Material |
Neoprene |
Classifications
Brand Name |
T&B Liquidtight Fittings |
Dimensions
Size |
2 Inch |
ETIM Classification
ETIM
EC001181 Sealing ring
Model |
O-ring |
Material |
Rubber |