text.skipToContent text.skipToNavigation

Catalog No. : 033-72259-3

Description:  NEOPRENE BUSHING

UPC: 786210489629

Replacement Neoprene Bushing for Catalog Number 2562, Cable Size Range 0.812 Inch to 1.0 Inch
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Electrical bushing

Application

For Watertight Strain Relief Connectors

Specifications

Material

Neoprene

Classifications

Brand Name

T&B Liquidtight Fittings

Dimensions

Size

1-1/2 Inch

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant