Catalog No. : 033-72259-11
Description: BUSHING FOR 2596 10PC
UPC: 786209599629
Made or assembled in Canada.
Rubber Molded Bushing, 10 pieces, for Use with 2596 Series Liquidtight Strain Relief Connectors with 3 Inch Hub Size
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Made or assembled in Canada.
Descriptors
Category |
Electrical bushing |
Application |
For Watertight Strain Relief Connectors |
Specifications
Material |
Neoprene |
Classifications
Brand Name |
T&B Liquidtight Fittings |
Dimensions
Size |
3 Inch |