text.skipToContent text.skipToNavigation

Catalog No. : 03-95MR7W-5.5

Description:  CABLE ASBLY 3-POLE RCPL STL7

UPC: 708917321453

WYE Secondary Cable Assembly - 3 Pole. Connector Configuration R - FAA L823 Style 7 Receptacle Lead. Cable Type W - Single Wire 12 AWG. 5.5 Meters Long. Santoprene. 600 Volts. 20 Amps. Insulation to Earth Rating 1500 Volts.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Waterproof Connectors and Cables/Wires
  • Submersible, Buriable (Earth)
  • Insulation to Earth Rating 1500 Volts
  • Current Rating 20 Amps
  • Telfon Wires Certified to UL1199 and CSA1 A/B

Descriptors

Category

Electrical connector assembly

Specifications

Number Of Poles

3

Material

Santoprene

Classifications

Brand Name

Amerace

Standard

ISO 9001, ISO 14001, QMI/SAI Global Certified, CSA Listed.

Dimensions

Size

5.5 Meters Long