Catalog No. : 03-95MR7Q-2.0
Description: CABLE ASBLY 3-POLE RCPL STL7 REF
UPC: 708917335870
Secondary Cable Assembly 3-Pole, FAA L823 Style 7 Receptacle Lead, Q - 3 x 14 AWG Wire, Length 2 Meter
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Electrical connector assembly |
Specifications
Number Of Poles |
3 |
Material |
Santoprene |
Classifications
Brand Name |
Amerace |
Standard |
ISO 9001, ISO 14001, QMI/SAI Global Certified, CSA Listed. |
Dimensions
Size |
2.0 Meters Long |