Catalog No. : 03-95MPR7Q-60.0
Description: CABLE ASBLY 3-POLE RCPL STL1&7 REF
UPC: 708917335016
Secondary Cable Assembly 3-Pole, FAA L823 Style 1/7 Plug/Receptacle Lead, Q - 3 x 14 AWG Wire, Length 60 Meter
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Electrical connector assembly |
Specifications
Number Of Poles |
3 |
Material |
Santoprene |
Classifications
Brand Name |
Amerace |
Standard |
ISO 9001, ISO 14001, QMI/SAI Global Certified, CSA Listed. |
Dimensions
Size |
60.0 Meters Long |