Catalog No. : 03-95MPQ-0.5
Description: CABLE ASBLY 3-POLE PLUG STL1 REF
UPC: 708917333753
Secondary Cable Assembly 3-Pole Plug Style 1, Q - 3 x 14 AWG Wire, Length 0.5 Meter
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Electrical connector assembly |
Specifications
Number Of Poles |
3 |
Material |
Santoprene |
Classifications
Brand Name |
Amerace |
Standard |
ISO 9001, ISO 14001, QMI/SAI Global Certified, CSA Listed. |
Dimensions
Size |
0.5 Meters Long |