text.skipToContent text.skipToNavigation

Catalog No. : 02535240C

Description:  200A BIMETAL CONTACT 1/0STRND

UPC: 783786637645

Made or assembled in Canada.

200 Amp, Bi-Metal Spade Contact. CSA. Conductor Size 2/0 AWG Solid or Compact, includes Lubricant, Crimp Chart CC-0030 and Instruction Sheet IS-02535CC
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Wire connectors

Specifications

Connection

Compression

Material

Bi-Metal

Amperage Rating

200 A

Classifications

Brand Name

ELASTIMOLD

Dimensions

Wire Size

2/0 SOL/COMPT AWG

Compliance and Certifications

REACH REACH 240 Compliant