text.skipToContent text.skipToNavigation

Catalog No. : 0240344P

Description:  TP AL SPLICE 4.687 INCH 1250MCM STR

UPC: 783786383214

Aluminum Compression Splice, Bright Finish Electro Tin Plate. Oil Stop. Wire Size 1250 STR/COMPR kcmil. Installing Dies 302, 292, 1 3/4, CSA 34. Length 4.687 inch, Outside Diameter 1.843 inch.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Wire or cable compression splice

Specifications

Connection

Compression

Conductor Range

1250 STR/COMPR kcmil

Number Of Conductors

2

Material

Aluminum

Finish

Tin Plated

Insulation

None

Classifications

Brand Name

ELASTIMOLD

Dimensions

Size

Length 4.687 in , Outside Diameter 1.843 in