text.skipToContent text.skipToNavigation

Catalog No. : 0240335P

Description:  TP AL SPLICE 4.125 IN 600MCM 700MCM

UPC: 783786620616

Aluminum Compression Splice, Bright Finish Electro Tin Plate. Oil Stop. Wire Size 600 STR/COMPR kcmil or 700 COMPT kcmil. Installing Dies 473, 318, 1 5/16, 115H, CSA 30. Length 4.125 inch, Outside Diameter 1.438 inch.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Wire or cable compression splice

Specifications

Connection

Compression

Conductor Range

600 STR/COMPR kcmil , 700 COMPT kcmil

Number Of Conductors

2

Material

Aluminum

Finish

Tin Plated

Insulation

None

Classifications

Brand Name

ELASTIMOLD

Dimensions

Size

Length 4.125 in , Outside Diameter 1.438 in