text.skipToContent text.skipToNavigation

Catalog No. : 0240331P

Description:  TP AL SPLICE 3.75INCH 400MCM 500MCM

UPC: 783786634576

Aluminum Compression Splice, Bright Finish Electro Tin Plate. Oil Stop. Wire Size 400 STR/COMPR kcmil or 500 COMPT kcmil. Installing Dies 472, 490. Length 3.75 inch, Outside Diameter 1.187 inch.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Wire or cable compression splice

Specifications

Connection

Compression

Conductor Range

400 STR/COMPR kcmil , 500 COMPT kcmil

Number Of Conductors

2

Material

Aluminum

Finish

Tin Plated

Insulation

None

Classifications

Brand Name

ELASTIMOLD

Dimensions

Size

Length 3.75 in , Outside Diameter 1.187 in

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 240 Compliant