text.skipToContent text.skipToNavigation

Catalog No. : 0240329P

Description:  TP AL SPLICE 3.279IN 300MCM 350MCM

UPC: 783786664436

Aluminum Compression Splice, Bright Finish Electro Tin Plate. Oil Stop. Wire Size 300 STR/COMPR kcmil or 350 COMPT kcmil. Installing Dies 470, 251, 980, 83, B11CH, CSA 26. Length 3.279 inch, Outside Diameter 1.011 inch.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Wire or cable compression splice

Specifications

Connection

Compression

Conductor Range

300 STR/COMPR kcmil , 350 COMPT kcmil

Number Of Conductors

2

Material

Aluminum

Finish

Tin Plated

Insulation

None

Classifications

Brand Name

ELASTIMOLD

Dimensions

Size

Length 3.279 in , Outside Diameter 1.011 in