text.skipToContent text.skipToNavigation

Catalog No. : 0240327P

Description:  TP AL SPLICE 2.75INCH 3/0STR 250MCM

UPC: 783786656820

Aluminum Compression Splice, Bright Finish Electro Tin Plate. Oil Stop. Wire Size 4/0 STR/COMPR AWG or 250 COMPT kcmil. Installing Dies 2989, 660, 71H, B49EA, CSA 24. Length 2.75 inch, Outside Diameter .844 inch.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Wire or cable compression splice

Specifications

Connection

Compression

Conductor Range

4/0 STR/COMPR AWG , 250 COMPT kcmil

Number Of Conductors

2

Material

Aluminum

Finish

Tin Plated

Insulation

None

Classifications

Brand Name

ELASTIMOLD

Dimensions

Size

Length 2.75 in , Outside Diameter .844 in

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 240 Compliant