text.skipToContent text.skipToNavigation

Catalog No. : 0240325P

Description:  TP AL Splice 2.312in 2/0STR 3/0CMPT

UPC: 783786645282

Aluminum Compression Splice, Bright Finish Electro Tin Plate. Oil Stop. Wire Size 2/0 STR/COMPR AWG or 3/0 SOL/COMPT AWG. Installing Dies 297, 245, 5/8-1, 58, B30EA. Length 2.312 inch, Outside Diameter .687 inch.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Wire or cable compression splice

Specifications

Connection

Compression

Conductor Range

2/0 STR/COMPR AWG , 3/0 SOL/COMPT AWG

Number Of Conductors

2

Material

Aluminum

Finish

Tin Plated

Insulation

None

Classifications

Brand Name

ELASTIMOLD

Dimensions

Size

Length 2.312 in , Outside Diameter .687 in

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 240 Compliant