text.skipToContent
text.skipToNavigation
Header Top Menu
Search
Quick links
Main navigation
Search
Quick links
Main navigation
Home
Circuit Breakers
Molded Case Circuit Breakers
Record Plus™ Electronic Trip
Record Plus™ Electronic Trip
Narrow your results
Compare
products match your selections
Display
per page
Page
of
Image
Catalog No.
Description
Compare
clear
Narrow your results
–
+
Amperage
Amperage
–
60 A
250 A
Trip Style
Trip Style
–
Adjustable
Interchangeable
Frame Type
Frame Type
–
FE 250
FG 600
System Voltage
System Voltage
–
240 Vac, 480 Vac
240 Vac, 480 Vac, 600 Vac
Interrupting Rating @ SystemVoltage
Interrupting Rating @ SystemVoltage
–
150@240Vac,65@480Vac
150@240Vac,65@480Vac,25@600Vac
200@240Vac,100@480Vac
200@240Vac,100@480Vac,35@600Vac
200@240Vac,200@480Vac,65@600Vac
Poles
Poles
–
2
3
Trip Function
Trip Function
–
LI
LSI(G)
Lugs
Lugs
–
FALK318H
FCAL15
FCALK318H
Suitable for Reverse Feed
Suitable for Reverse Feed
–
No
Yes
Wire Range (Cu/Al)
Wire Range (Cu/Al)
–
#14 - 3/0 Cu/Al
Top: #8-400kcmil Cu, #6-500kcmil Al / Bottom #2/0-600kcmil Cu/Al
Product Line
Product Line
–
Record Plus
Long Time
Long Time
–
Adjustable
Fixed
Ground Fault
Ground Fault
–
No
You can compare up to 4 products.