text.skipToContent
text.skipToNavigation
Header Top Menu
Search
Quick links
Main navigation
Search
Quick links
Main navigation
Home
Controls & Protective Relays
Power Supplies
Power Supplies
Narrow your results
Compare
products match your selections
Display
per page
Page
of
Image
Catalog No.
Description
Compare
clear
Narrow your results
–
+
Function
Function
–
Buffer module
Redundancy unit
Switch mode power supply
Product Main Type
Product Main Type
–
CP-B
CP-C.1
CP-D
CP-E
CP-T
Number of phases
Number of phases
–
1
3
Input Voltage
Input Voltage
–
3 x 340 ... 575 V AC
13 ... 28 V DC
24 V DC
85 ... 264 V AC
90 ... 132 V AC
90 ... 264 V AC
90 ... 300 V DC
90 ... 375 V DC
120 ... 375 V DC
180 ... 264 V AC
210 ... 375 V DC
480 ... 820 V DC
... +
Output Voltage
Output Voltage
–
5 V DC
12 V DC
24 V DC
48 V DC
Output Current
Output Current
–
0.42 A
0.62 A
0.75 A
0.83 A
1.25 A
1.3 A
2.1 A
2.5 A
3 A
4.2 A
5 A
10 A
20 A
60 A
... +
Output Power
Output Power
–
10 W
15 W
18 W
25 W
30 W
60 W
69 W
100 W
120 W
240 W
480 W
... +
You can compare up to 4 products.