text.skipToContent
text.skipToNavigation
Header Top Menu
Search
Quick links
Main navigation
Search
Quick links
Main navigation
Home
Soft Starters
Softstarter - Open (PSR)
Softstarter - Open (PSR)
Narrow your results
Compare
products match your selections
Display
per page
Page
of
Image
Catalog No.
Description
Compare
clear
Narrow your results
–
+
Product Type
Product Type
–
Accessories
Soft Starters
Input Voltage
Input Voltage
–
208-600 V
Control Voltage
Control Voltage
–
24Vac/dc
100-240 V
Normat Duty: Output Current (A)
Normat Duty: Output Current (A)
–
180mm steel extension shaft
800/1750
Door ring interlock
Front Access Only
Handles
Molded Marking Tape
SGPC
... +
Normal Duty: Motor Power (HP) at 460V
Normal Duty: Motor Power (HP) at 460V
–
2
3
5
7.5
10
15
20
25
30
40
50
60
75
... +
You can compare up to 4 products.