text.skipToContent
text.skipToNavigation
Header Top Menu
Search
Quick links
Main navigation
Search
Quick links
Main navigation
Home
Controls & Protective Relays
Interface Relays & Optocouplers
Interface Relays & Optocouplers
Narrow your results
Compare
products match your selections
Display
per page
Page
of
Image
Catalog No.
Description
Compare
clear
Narrow your results
–
+
Function
Function
–
Accessory for R600 range
Accessory for interface relays CR-S
Boxed interface relay R600
Boxed optocoupler R600
Fully assembled interface relay CR-S
Pluggable miniature interface relay CR-M
Pluggable pcb interface relay CR-P
Pluggable slim interface relay CR-S
Pluggable slim optocoupler CR-S
... +
Rated Control Supply Voltage
Rated Control Supply Voltage
–
5 ... 12 V DC
5 V DC
6 ... 24 V DC
12 ... 24 V AC / DC
12 V DC
24 V AC
24 V AC / DC
24 V DC
48 ... 60 V AC / DC
48 V DC
60 ... 230 V AC / DC
60 V DC
110 ... 125 V AC / DC
110 V AC
110 V AC / DC
115 ... 230 V AC / DC
115 V AC / DC
125 V DC
220 ... 240 V AC / DC
230 V AC / DC
... +
Output Signal
Output Signal
–
4.5 ... 58VDC / 1 mA ... 100 mA
4.5 ... 58VDC / 1 mA ... 2 A
4.5 ... 58VDC / 1 mA ... 5 A
5 ... 250VAC / 10mA ... 6A
5 ... 250VAC / 10mA ... 8A
5 ... 250VAC / 60mA ... 6A
10 ... 230VAC / 25 mA ... 2 A
24 ... 400VAC / 25 mA ... 1 A
250 V / 6 A
250 V / 8 A
... +
Terminal Type
Terminal Type
–
Screw Terminals
Spring Terminals
Output
Output
–
1 c/o (SPDT) contact
1 n/c contact
1 n/o contact
2 c/o (SPDT) contacts
4 c/o (SPDT) contacts
TRIAC
solid-state output
... +
Contact material
Contact material
–
MOS-FET
Transistor
Triac
silver-nickel alloy (AgNi)
silver-nickel alloy gold plated (AgNi/Au)
silver-tin-oxide (AgSnO2)
silver-tin-oxide gold plated (AgSnO2/Au)
... +
Product Main Type
Product Main Type
–
CR-M
CR-P
CR-S
R600
Accessory Type
Accessory Type
–
Jumper Bar
Separator
You can compare up to 4 products.