text.skipToContent
text.skipToNavigation
Header Top Menu
Search
Quick links
Main navigation
Search
Quick links
Main navigation
Home
Starters
Electronic Starters
Electronic Starters
Narrow your results
Compare
products match your selections
Display
per page
Page
of
Image
Catalog No.
Description
Compare
clear
Narrow your results
–
+
Function
Function
–
Direct-on-line starter with overload protection
Direct-on-line-starter with overload protection and emergency stop function
Reversed-on-line starter with electronic overload protection and emergency stop function
Reversed-on-line starter with overload protection
Horsepower Rating UL/CSA
Horsepower Rating UL/CSA
–
Nominal Switching Performance Full Load (power factor = 0.4) 0.4 hp
Nominal Switching Performance Full Load (power factor = 0.4) 1.2 hp
Nominal Switching Performance Full Load (power factor = 0.4) 3 hp
Nominal Switching Performance Full Load (power factor = 0.8) 0.6 hp
Nominal Switching Performance Full Load (power factor = 0.8) 2.2 hp
Nominal Switching Performance Full Load (power factor = 0.8) 6.1 hp
... +
Setting Range
Setting Range
–
0.075 ... 0.600 A
0.18 ... 2.4 A
1.5 ... 9.0 A
Full Load Amps Motor Use
Full Load Amps Motor Use
–
0.60 A
2.4 A
6.5 A
You can compare up to 4 products.