text.skipToContent
text.skipToNavigation
Header Top Menu
Search
Quick links
Main navigation
Search
Quick links
Main navigation
Home
Wire & Cable Management
Ty-Rap
Stainless Steel Ties
Stainless Steel Ties
Narrow your results
Compare
products match your selections
Display
per page
Page
of
Image
Catalog No.
Description
Compare
clear
Narrow your results
–
+
Width
Width
–
0.18 in , 4.6 mm
0.187 in , 4.75 mm
0.28 in , 7 mm
0.305 in , 7.75 mm
0.31 in , 7.9 mm
0.311 in , 7.9 mm
0.447 in , 12 mm
0.47 in , 12 mm
0.5 in , 12.7 mm
0.625 in , 15.9 mm
0.75 in , 19.1 mm
1 in , 25.4 mm
... +
Length
Length
–
1 in , 25.4 mm
3.4 in , 86 mm
3.94 in , 100 mm
4.92 in , 125 mm
5.5 in , 140 mm
5.9 in , 150 m
5.9 in , 150 mm
5.91 in , 150 mm
7.8 in , 200 mm
7.87 in , 200 mm
7.9 in , 200 mm
8.8 in , 225 mm
10.2 in , 260 mm
11.8 in , 300 mm
14.1 in , 360 mm
14.17 in , 360 mm
14.2 in , 360 mm
17.7 in , 450 mm
20.4 in , 520 mm
20.47 in , 520 mm
20.5 in , 520 mm
24 in , 610 mm
26.77 in , 680 mm
26.8 in , 680 mm
33.07 in , 840 mm
33.1 in , 840 mm
39.37 in , 1000 mm
39.8 in , 1010 mm
47.24 in , 1200 mm
55.12 in , 1400 mm
100 ft , 30.48 m
100 ft , 30.49 m
... +
Thickness
Thickness
–
0.01 in , 0.25 mm
0.01 in , 0.3 mm
0.01 in , 25 mm
0.014 in , 0.36 mm
0.02 in , 0.4 mm
0.025 in , 0.76 mm
0.03 in , 0.76 mm
... +
Material
Material
–
201 Stainless Steel
304 Stainless Steel
316 Stainless Steel
Color
Color
–
Black
Gray
Metallic
Stainless Steel
You can compare up to 4 products.