text.skipToContent
text.skipToNavigation
Header Top Menu
Search
Quick links
Main navigation
Search
Quick links
Main navigation
Home
Wire & Cable Management
Ty-Duct
Wiring duct fitting and accessories
Wiring duct fitting and accessories
Narrow your results
Compare
products match your selections
Display
per page
Page
of
Image
Catalog No.
Description
Compare
clear
Narrow your results
–
+
Width
Width
–
0.19 in , 4.82 mm
0.65 in , 16.51 mm
0.651 in , 16.53 mm
0.75 in , 19.05 mm
0.83 in , 21.08 mm
1 in , 25.4 mm
1-1/2 in , 38.1 mm
1.25 in , 31.75 mm
1.3 in , 33.02 mm
1.75 in , 44.45 mm
2 in , 50.8 mm
2.25 in , 57.15 mm
3 in , 76.2 mm
3.25 in , 82.55 mm
4 in , 177.8 mm
4.25 in , 107.95 mm
6 in , 152.4 mm
... +
Depth
Depth
–
0.25 in
0.35 in
0.35 in , 8.89 mm
0.465 in , 11.81 mm
0.47 in , 11.94 mm
0.83 in
0.97 in , 24.64 mm
1.42 in , 36.07 mm
1.5 in , 38.1 mm
1.91 in , 48.51 mm
2.84 in , 72.14 mm
3 in , 76.2 mm
3.87 in , 98.30 mm
4.83 in , 122.68 mm
5 in , 127 mm
... +
Length
Length
–
6 ft , 1.83 m
6 ft , 1828.8 mm
6 in , 152.4 mm
Thickness
Thickness
–
1.52 to 2.8 mm
Material
Material
–
304 Stainless Steel
Modified PPE
Nylon
PVC
Plastic
Polycarbonate
Rigid PVC
... +
Color
Color
–
Black
Gray
Intrinsic Blue
Metallic
White
You can compare up to 4 products.