text.skipToContent
text.skipToNavigation
Header Top Menu
Search
Quick links
Main navigation
Search
Quick links
Main navigation
Home
Cable Protection Systems
T&B Liquidtight Fittings
Liquid tight connectors
Liquid tight connectors
Narrow your results
Compare
products match your selections
Display
per page
Page
of
Image
Catalog No.
Description
Compare
clear
Narrow your results
–
+
Brand Name
Brand Name
–
T&B Fittings
T&B Liquidtight Fittings
Sub Brand
Sub Brand
–
Carlon
Conductor Range
Conductor Range
–
#14-#4
Material
Material
–
316 Stainless Steel
316 Stainless Steel Body and Ground Cone
316 Stainless Steel with Duraplated Ground Cone
324 Stainless Steel with Duraplated Ground Cone
328 Stainless Steel with Duraplated Ground Cone
Aluminum
Iron
Malleable Iron
Malleable Iron - Insulated
Malleable iron
Neoprene
Nickel Plated Brass
Non-metallic
Nylon Insulated
Stainless Steel
Steel
Thermoplastic
Tin Plated Brass
Weather stabilized thermoplastic
Zinc
Zinc Die Cast
... +
NEMA Rating
NEMA Rating
–
3, 3R, 4, 4X
4, 4X, 12, IP66, IP67, IP68, IP69
Type 3, 3R, 4, 4X, 12, 13
Temperature Rating
Temperature Rating
–
105 C
105 °C
150 C
UL: -4 to 221 F
You can compare up to 4 products.