text.skipToContent
text.skipToNavigation
Header Top Menu
Search
Quick links
Main navigation
Search
Quick links
Main navigation
Home
Boxes & Commercial Fittings
Steel City / Iberville
Electrical conduit nipple
Electrical conduit nipple
Narrow your results
Compare
products match your selections
Display
per page
Page
of
Image
Catalog No.
Description
Compare
clear
Narrow your results
–
+
Brand Name
Brand Name
–
Iberville
Steel City
Material
Material
–
Zinc Die Cast
Zinc alloy
Color
Color
–
Gray
Silver
Length
Length
–
0.641 in
0.735 in
2.594 in
2.6 in
2.62 in
2.68 in
2.85 in
2.88 in
3.19 in
... +
Inside Diameter
Inside Diameter
–
1 in
1.32 in
1.51 in
2.08 in
You can compare up to 4 products.