text.skipToContent
text.skipToNavigation
Header Top Menu
Search
Quick links
Main navigation
Search
Quick links
Main navigation
Home
Boxes & Commercial Fittings
Steel City / Iberville
Electrical fittings
Electrical fittings
Narrow your results
Compare
products match your selections
Display
per page
Page
of
Image
Catalog No.
Description
Compare
clear
Narrow your results
–
+
Brand Name
Brand Name
–
Adaptaflex
Harnessflex
Iberville
Kopex-Ex
Ocal
PMA
Steel City
Steel City / Iberville
... +
Sub Brand
Sub Brand
–
Iberville
Material
Material
–
Aluminum
Brass
Brass with Nylon Seals
Cast Aluminum
Copper
Die Cast Zinc
Metal
Modified Nylon 12 with Nickel Plated Threads
Neoprene
Non-metallic
Nylon
PVC Coated Steel
Plastic
Polyamide/Nylon
Polyamide/Nylon 6.6
Porcelain
Spring Steel
Stainless Steel AISI 316L
Steel
Zinc Alloy - Insulated
Zinc Die Cast
Zinc Plated Steel
Zinc alloy
... +
Finish
Finish
–
Electro-Galvanized
Nickel Plated
Zinc
Zinc Plated
Color
Color
–
Black
Gray
Metallic
Silver
Yellow
Cable Entry
Cable Entry
–
M20 Thread
M25 Thread
M32 Thread
You can compare up to 4 products.