text.skipToContent
text.skipToNavigation
Header Top Menu
Search
Quick links
Main navigation
Search
Quick links
Main navigation
Home
Boxes & Commercial Fittings
Steel City
Utility boxes
Utility boxes
Narrow your results
Compare
products match your selections
Display
per page
Page
of
Image
Catalog No.
Description
Compare
clear
Narrow your results
–
+
Size
Size
–
4 Inches Length x 2-1/2 Inches Width x 2-1/8 Inches Depth
4 Inches Length x 2-1/8 Inches Width x 1-1/2 Inches Depth
4 Inches Length x 2-1/8 Inches Width x 1-7/8 Inches Depth
4 Inches Length x 2-1/8 Inches Width x 2-1/8 Inches Depth
4-1/8 Inches Length x 2-1/2 Inches Width x 1-15/16 Inches Depth
4-1/8 Inches Length x 2-1/2 Inches Width x 2-3/16 Inches Depth
... +
Cubic Capacity
Cubic Capacity
–
10.3 cu in
13 cu in
14.5 cu in
17 cu in
18.5 cu in
18.8 cu in
... +
Knockouts
Knockouts
–
7
8
10
You can compare up to 4 products.