text.skipToContent
text.skipToNavigation
Header Top Menu
Search
Quick links
Main navigation
Search
Quick links
Main navigation
Home
Boxes & Commercial Fittings
Steel City
Floor boxes
Floor boxes
Narrow your results
Compare
products match your selections
Display
per page
Page
of
Image
Catalog No.
Description
Compare
clear
Narrow your results
–
+
Sub Brand
Sub Brand
–
Carlon
Material
Material
–
Aluminum
Brass
Cast Iron
Galvanized Steel
Galvanized Steel Box / Aluminum Cover
Non-Metallic with Steel Reinforcement Plate
Non-Metallic/Aluminum
Non-Metallic/Brass
Non-metallic
PVC
Polycarbonate
Stainless Steel
Stamped Steel
Steel
Zinc Die Cast
Zinc alloy
... +
Cubic Capacity
Cubic Capacity
–
11.8 cu in
13 cu in
15 cu in
31 cu in
33 cu in
35 cu in
47 cu in
48 cu in
49.5 cu in
52 cu in
56 cu in
60 cu in
64 cu in
70 cu in
74 cu in
75 cu in
78 cu in
82 cu in
90 cu in
111 cu in
123 cu in
124 cu in
126 cu in
128 cu in
140 cu in
148 cu in
150 cu in
201 cu in
225 cu in
325 cu in
... +
Knockouts
Knockouts
–
0
4
6
7
8
10
12
14
16
18
20
28
Yes
... +
You can compare up to 4 products.