text.skipToContent
text.skipToNavigation
Header Top Menu
Search
Quick links
Main navigation
Search
Quick links
Main navigation
Home
Boxes & Commercial Fittings
Steel City
Cover for box/housing for built-in mounting in the wall/ceiling
Cover for box/housing for built-in mounting in the wall/ceiling
Narrow your results
Compare
products match your selections
Display
per page
Page
of
Image
Catalog No.
Description
Compare
clear
Narrow your results
–
+
Material
Material
–
Polycarbonate
Steel
Finish
Finish
–
Pre-galvanized
Number Of Outlet
Number Of Outlet
–
0
1
2
3
4
5
6
... +
Color
Color
–
Red
Silver
Knockouts
Knockouts
–
0
1
Cubic Capacity
Cubic Capacity
–
1 cu in
1.5 cu in
2.3 cu in
3 cu in
3.5 cu in
4 cu in
4.3 cu in
5 cu in
5.3 cu in
5.8 cu in
6 cu in
6.3 cu in
7 cu in
7.3 cu in
7.5 cu in
8.3 cu in
8.5 cu in
9 cu in
9.3 cu in
11 cu in
12 cu in
12.5 cu in
13.5 cu in
14.5 cu in
14.8 cu in
15 cu in
15.5 cu in
19 cu in
23 cu in
25.5 cu in
28.3 cu in
... +
You can compare up to 4 products.