text.skipToContent
text.skipToNavigation
Header Top Menu
Search
Quick links
Main navigation
Search
Quick links
Main navigation
Home
Boxes & Commercial Fittings
Steel City
Electrical box covers
Electrical box covers
Narrow your results
Compare
products match your selections
Display
per page
Page
of
Image
Catalog No.
Description
Compare
clear
Narrow your results
–
+
Brand Name
Brand Name
–
Steel City
Steel City / Iberville
Material
Material
–
Aluminum
Aluminum, Bail Tin Plated Copper
Brass
Polycarbonate
Steel
Finish
Finish
–
Black Powder Coated
Brush
Clear Lacquer
Galvanized
Powder Coat
Pre-galvanized
... +
Number Of Outlet
Number Of Outlet
–
0
1
2
Color
Color
–
Beige
Black
Black / Black
Brass
Brown
Red
Silver
... +
Cubic Capacity
Cubic Capacity
–
1.5 cu in
3 cu in
4 cu in
5 cu in
5.77 cu in
6.3 cu in
7.3 cu in
... +
Knockouts
Knockouts
–
0
5
Yes
You can compare up to 4 products.