text.skipToContent
text.skipToNavigation
Header Top Menu
Search
Quick links
Main navigation
Search
Quick links
Main navigation
Home
Connectivity & Grounding
Russellstoll
Electrical plugs
Electrical plugs
Narrow your results
Compare
products match your selections
Display
per page
Page
of
Image
Catalog No.
Description
Compare
clear
Narrow your results
–
+
Sub Brand
Sub Brand
–
MaxGard
Number Of Poles
Number Of Poles
–
2
3
4
Number Of Wires
Number Of Wires
–
3
4
5
Amperage Rating
Amperage Rating
–
20 Amps
30 Amps
32 Amps
50 Amps
60 Amps
100 Amp
100 Amps
200 Amps
400 Amps
... +
Voltage Rating
Voltage Rating
–
120/208 V
120/250 V
125 V
125 or 250 VAC
125/250 V
208 V
220 V
250 V
250 VAC
250/440 V
277 V
277/480 V
347/600 V
380/440 VAC
440 V
480 V
480 VAC
600 V
600 VAC , 250 VDC
... +
Phase
Phase
–
3
3 Phase
Three
Material
Material
–
Aluminum
Brass
Cast Aluminum
Cast Aluminum/Thermoset
DuraV
Steel
... +
You can compare up to 4 products.