text.skipToContent
text.skipToNavigation
Header Top Menu
Search
Quick links
Main navigation
Search
Quick links
Main navigation
Home
Boxes & Commercial Fittings
Red Dot
Electrical box covers
Electrical box covers
Narrow your results
Compare
products match your selections
Display
per page
Page
of
Image
Catalog No.
Description
Compare
clear
Narrow your results
–
+
Material
Material
–
Aluminum
Aluminum Alloy
Aluminum Die Cast
Die Cast Aluminum
Die Cast Zinc Alloy
Galvanized Steel
Non-metallic
Steel
Zinc
Zinc Die Cast
Zinc alloy
... +
Finish
Finish
–
Aluminum lacquer
Aluminum lacquerÂ
Powder-coated
Pre-galvanized
Silver
Number Of Outlet
Number Of Outlet
–
0
2
4
Color
Color
–
Black
Bronze
Clear
Gray
Grey
Silver
White
... +
Cubic Capacity
Cubic Capacity
–
0
Knockouts
Knockouts
–
0
Yes
You can compare up to 4 products.