text.skipToContent
text.skipToNavigation
Header Top Menu
Search
Quick links
Main navigation
Search
Quick links
Main navigation
Home
Cable Protection Systems
PMA
Electrical conduit coupling
Electrical conduit coupling
Narrow your results
Compare
products match your selections
Display
per page
Page
of
Display
10
25
50
100
10
per page
Image
Catalog No.
Description
Page
Compare
clear
Narrow your results
–
+
Length
Length
–
25 mm
26 mm
26.5 mm
28 mm
28.5 mm
30 mm
30.5 mm
34.5 mm
35.5 mm
36 mm
37 mm
37.5 mm
38.5 mm
41 mm
41.5 mm
43 mm
43.5 mm
44.5 mm
45 mm
45.5 mm
46 mm
46.5 mm
47.5 mm
48 mm
49 mm
49.5 mm
51 mm
52 mm
53 mm
54 mm
55 mm
56 mm
56.5 mm
58.5 mm
61 mm
62 mm
64 mm
65.5 mm
72 mm
81 mm
83 mm
84 mm
88.5 mm
... +
Material
Material
–
High-Grade Specially Formulated Polyamide/Nylon 6
Nickel Plated Brass
Polyamide 6
Polyamide 6.6
Polyamide/Nylon 6
You can compare up to 4 products.