text.skipToContent
text.skipToNavigation
Header Top Menu
Search
Quick links
Main navigation
Search
Quick links
Main navigation
Home
Cable Protection Systems
PMA
Flexible Non-Metallic Conduit
Flexible Non-Metallic Conduit
Narrow your results
Compare
products match your selections
Display
per page
Page
of
Image
Catalog No.
Description
Compare
clear
Narrow your results
–
+
Outside Diameter
Outside Diameter
–
12.8 mm
15.6 mm
21.0 mm
28.5 mm
42.4 mm
Length
Length
–
31 m
50 m
Material
Material
–
Nylon
Color
Color
–
Black
Gray
You can compare up to 4 products.