text.skipToContent
text.skipToNavigation
Home
Cable Protection Systems
Ocal
Electrical conduit nipple
Electrical conduit nipple
Narrow your results
Compare
products match your selections
Display
per page
Page
of
Image
Catalog No.
Description
Compare
clear
Narrow your results
–
+
Material
Material
–
Aluminum
Steel
Zinc Die Cast
Color
Color
–
Blue
Gray
Light Blue
White
Length
Length
–
2 in , 50.8 mm
2-1/2 in , 63.5 mm
2.6 in
3 in , 76.2 mm
3-1/2 in , 88.9 mm
4 in , 101.6 mm
4-1/2 in , 114.3 mm
5 in , 127 mm
6 in , 152.4 mm
8 in , 203.2 mm
10 in , 254 mm
12 in , 304.8 mm
14 in , 355.6 mm
16 in , 406.4 mm
18 in , 457.2 mm
24 in , 609.6 mm
60 in
Closed
... +
You can compare up to 4 products.