text.skipToContent
text.skipToNavigation
Header Top Menu
Search
Quick links
Main navigation
Search
Quick links
Main navigation
Home
Medium Voltage Utility Solutions
Homac
Electrical underground bus connector
Electrical underground bus connector
Narrow your results
Compare
products match your selections
Display
per page
Page
of
Image
Catalog No.
Description
Compare
clear
Narrow your results
–
+
Material
Material
–
6061-T6 Aluminum Connector, Santoprene Body
Aluminum
Aluminum Adapter, Steel Jam Nut
Aluminum Alloy
Aluminum Connector
Aluminum Connector, EPDM Rocket
Aluminum Connector, EPDM Rubber Insulating Sleeves
Aluminum Connector, EPDM Rubber Insulation
Aluminum Connector, EPDM Rubber coating
Aluminum Connector, PVC Insulated
Aluminum Connector, PVC Insulation
Aluminum Connector, Santoprene Body
Aluminum Lug
Aluminum and PVC
Aluminum connector, Clear PVC Cover
Aluminum with PVC cover
Aluminum, Stainless Steel
Brass
Bronze
Copper
Copper Conductor
Copper Connector
Copper Connector, EPDM Rubber Insulation
Copper Pad
EPDM Rubber, Stainless Steel and Steel
Fiberglass
Glass Epoxy
PVC Coated Aluminum
Santoprene
Stainless Steel
Steel
... +
Finish
Finish
–
Bare
EPDM Rubber
Galvanized
PVC Coated
PVC Dipped
Silver Plated
Tin Plated
Tin Plated with EPDM Rubber Coating
Tin-Plated
... +
Voltage Rating
Voltage Rating
–
600 V
1000 V
4000 volts
less than 1000 V
Amperage Rating
Amperage Rating
–
2000 A
You can compare up to 4 products.