text.skipToContent
text.skipToNavigation
Header Top Menu
Search
Quick links
Main navigation
Search
Quick links
Main navigation
Home
Cable Protection Systems
Harnessflex
Electrical conduit coupling
Electrical conduit coupling
Narrow your results
Compare
products match your selections
Display
per page
Page
of
Image
Catalog No.
Description
Compare
clear
Narrow your results
–
+
Outside Diameter
Outside Diameter
–
16 mm
21 mm
22.5 mm
25.0 mm
25.3 mm
26 mm
... +
Length
Length
–
23 mm
Material
Material
–
Polyamide/Nylon
You can compare up to 4 products.