text.skipToContent
text.skipToNavigation
Header Top Menu
Search
Quick links
Main navigation
Search
Quick links
Main navigation
Home
Cable Protection Systems
Harnessflex
Flexible Non-Metallic Conduit
Flexible Non-Metallic Conduit
Narrow your results
Compare
products match your selections
Display
per page
Page
of
Image
Catalog No.
Description
Compare
clear
Narrow your results
–
+
Outside Diameter
Outside Diameter
–
7.1 mm
10 mm
11.5 mm
13 mm
16 mm
16.2 mm
18 mm
18.1 mm
21.2 mm
25.6 mm
28.5 mm
31.6 mm
34.5 mm
42.5 mm
54.5 mm
... +
Inside Diameter
Inside Diameter
–
4.5 mm
6.4 mm
6.5 mm
8.4 mm
8.5 mm
8.7 mm
9.9 mm
10.1 mm
11 mm
11.1 mm
11.8 mm
13.2 mm
14.4 mm
16.1 mm
16.6 mm
16.9 mm
21.3 mm
21.7 mm
22.6 mm
23.1 mm
26 mm
27.7 mm
28.8 mm
34.6 mm
34.85 mm
35 mm
46 mm
46.9 mm
... +
Length
Length
–
25 m
50 m
100 m
Material
Material
–
Fire Resistant Co-Polyester
Modified Co-Polyester
Modified Polypropylene
Polyamide/Nylon 12
Polyamide/Nylon 6
Color
Color
–
Black
Clear
Orange
Red
You can compare up to 4 products.