text.skipToContent
text.skipToNavigation
Header Top Menu
Search
Quick links
Main navigation
Search
Quick links
Main navigation
Home
Connectivity & Grounding
Color Keyed / Blackburn
Wire or cable compression splice
Wire or cable compression splice
Narrow your results
Compare
products match your selections
Display
per page
Page
of
Image
Catalog No.
Description
Compare
clear
Narrow your results
–
+
Conductor Range
Conductor Range
–
1 Str
1/0 AWG
1/0 Str
2 Str
2/0 AWG
2/0 AWG - 500 kcmil
2/0-2/0 AWG
2/0-250
2/0-6 Str
3
3-2 Str
3/0 AWG
3/0-3/0
4 STR, Navy 40-50 (19)
4 Str
4/0 AWG
4/0 Str
4/0-4/0 AWG
6 Str
6 Str.
8 AWG
8 Str
8-8
10 Str
10 Str.
12 Str
14 Str
70 mm
250 kcmil
300 kcmil
300-300 kcmil
350 kcmil
400 kcmil
400-400
500 kcmil
600 kcmil
700 kcmil
750 kcmil
900 kcmil
1000 kcmil
#1 AWG
#2 AWG
#4 AWG
#4 Flex
#6 AWG
#8 AWG
... +
Material
Material
–
Aluminum
Aluminun
Cast Copper
Copper
You can compare up to 4 products.